What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7852A Power Sensor Module Calibration Application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2022-07-01 | E.04.00 | Added support for UUT U5532C sensor module. Added support for 33622A function generator. |
Release Date | Version |
---|---|
2022-07-01 | E.04.00 |
Version Description |
---|
Added support for UUT U5532C sensor module. Added support for 33622A function generator. |
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- N5532A Opt 504, N5532A Opt 518,
N5532A Opt 526, N5532A Opt 550,
N5532B Opt 504, N5532B Opt 518,
N5532B Opt 526, N5532B Opt 550
U5532C Opt 504, U5532C Opt 518,
U5532C Opt 526, U5532C Opt 550,
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- N5532A Opt 504, N5532A Opt 518,
N5532A Opt 526, N5532A Opt 550,
N5532B Opt 504, N5532B Opt 518,
N5532B Opt 526, N5532B Opt 550
U5532C Opt 504, U5532C Opt 518,
U5532C Opt 526, U5532C Opt 550,
SHOW MORE