BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-05-15 2024 Standalone App – This updates includes an improved user interfaces, the addition of a new supported module (M1412A) with its features, and defect fixes for enhanced stability, usability, and performance.
Release Date Version
2024-05-15 2024
Version Description
Standalone App – This updates includes an improved user interfaces, the addition of a new supported module (M1412A) with its features, and defect fixes for enhanced stability, usability, and performance.
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit
Computer Hardware
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit
Computer Hardware
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.
     

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

Supported Instruments

  • 34401A,34405A,34420A,34450A,34410A,34411A,34460A,34461A,34465A,34470A
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.
     

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

Supported Instruments

  • 34401A,34405A,34420A,34450A,34410A,34411A,34460A,34461A,34465A,34470A

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.
     

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10
SHOW MORE