What are you looking for?
PathWave ADS 2024 Product Release
Highlights
The PathWave Advanced Design System (ADS) 2024 product release includes new capabilities and enhancements for:
- Design and Technology Management
- Design Editing and Layout
- Design Import/Export
- Layout Verification
- Process Design Kits (PDK) and PDK Validator
- Data Display
- Circuit Simulation
- Quantum Electronics
- High Speed Digital (HSD)
- EM Simulation
- Power Electronics
- Electrothermal Simulation
- High Performance Computing (HPC) Design Cloud
PathWave ADS 2024 is available now!
PathWave ADS 2024 continues to offer the industry’s most complete RF and Microwave, High-Speed Digital, and Power Electronics design capabilities in simulation software that you’ve come to depend on. This release includes new 2nd generation 3D-EM and 3D-planar solver and meshing technologies that offer up to 10x speed improvement, increased capacity, robustness, and accuracy. It enables multi-chip physical-electrical co-design and verification of today’s challenging 5G MMICs and Modules. It extends its open, multi-technology workflows, and enterprise scale and automation to enable the development of leadership technology to pioneer your Pre-6G and sub-THz research.
New PathWave ADS 2024 design capabilities include:
Faster second-generation 3D-EM and 3D-Planar meshing and solvers
- Intelligent mesh optimization and layout connectivity improvements reduce problem sizes and unknowns for faster simulations.
- 2nd generation EM solver speeds simulation by up to 10x and intelligently sets up simulation parameters to efficently solve a wide range of problems, (e.g., 79 GHz mmWave automotive radar design).
- Open workflow automates database management and reduces tedious manual setup overhead.
Advanced layout and verification features
- Enables design sign-off directly from ADS for LVS, LVL, DRC, and ERC for MMICs.
- Streamlines error-free assembly of multi-technology RF modules.
- Wavetek is the latest foundry to fully support the above ADS features for an end-to-end, MMIC workflow.
Electrothermal (ETH) enhancements accelerate validation
- Validates dynamic device operating temperatures under different bias and waveform conditions to enable reliable high-performance ETH circuit designs.
- Supports high-performance compute (HPC) acceleration with the W3059E PathWave HPC Accelerator.
- Up to 100x transient ETH speed-up with the W3051E PathWave Electro-Thermal Dynamic Model Generator model re-use.
Custom automated workflow with expanded Python application programming interfaces (APIs)
- Increases flexibility and scalability to optimize your design flow.
- Customizes ADS automation for measured load-pull data import, Artifical Neural Network (ANN) modeling, and 5G power amplifier designs.
Design and Technology Management
- The Python console enables users to develop Python scripts to control workflow, modify workspaces, automate design tasks, and customize the user interface.
- Python virtual environments can be used to manage added Python modules in the ADS environment.
- An example workspace with new Python scripts is available in ADS installation's sub-folder, de/python/examples/data/TestHandles_wrk, to showcase how to add/manipulate drag handles to a component.
- Customize Python-based pcell dialog box for pcell evaluation and automated artwork macros.
- New Python APIs for accessing the Keysight Artificial Neural Network (ANN) module for nonlinear circuit modeling.
- Unarchive Workspace now creates a new directory as the workspace destination if the specified directory does not exist.
Design Editing and Layout
- Minimized mouse clicks (e.g., the Property Editor and Info panels now open by default for new ADS installations on the right side of Layout and Schematic windows).
- The 'Edit Component Parameters...' dialog panel now supports editing of parameter values for multiple components simultaneously.
- The Smart Mount instances from different technologies can be directly stacked on one another in the same top-level design for multi-technology assembly, such as IC on Package.
- The Smart Mount Editor visualizes the placement of Smart Mount instances to specify the stacking and mounting parameters for error-free RF module assembly.
- New AEL functions are added for polygon manipulation and trace-end teardrop query to enhance layout automation and productivity.
Design Import/Export
- ADS Board Link (ABL) now supports referenced design name for instances of Pcells for which the artwork resides in a referenced design for easier identification of layout for import/export.
- The GDSII exporter now issues a warning message when it splits a polygon into several smaller polygons due to the number of vertices in the original polygon exceeding the limit set in options.
- ADS ODB++ exporter has been updated to provide a flattening capability when exporting hierarchical designs.
- New ODB++ version 8.1 compatible importer with improved handling of PCB stack-ups.
Layout Verification
- Design Rule Checker (DRC)
- DRC performance improvements for large designs.
- Dummy Metal Fill Utility supports a start offset per layer.
- Electrical Rule Check (ERC)
- ERC current density report comprehensively includes devices at all levels of the design hierarchy.
- Calculates the equivalent trace width from arbitrary shapes other than traces for more reliable ERC.
- Layout Versus Schematic (LVS)
- Physical Nets LVS supports edge pins in addition to area pins.
- Physical Nets LVS supports running LVS on the nested IC from the top-level to facilitate efficient RF module design.
Process Design Kits (PDK) and PDK Validator
- DemoKit mmWave
- Updated device recognition LVS rules.
- Supports temperature variation in RFPro simulation by including conductor temperature coefficients in the material database file.
- Statistical variation support to FETs and passives.
- Supports electrothermal (ETH) simulation in Smart Mount multi-technology flow with updated thermal properties in material database.
- DemoKit Non-Linear
- Updated device recognition LVS rules.
- Updated device recognition LVS rules.
- PDK Validator
- PDK Validator dialog shows green test status if all tests run without errors. Notes are now displayed in a separate column for easier troubleshooting.
Data Display
- A new version (i.e., 0.7.0) of pwdatatools, is integrated with several enhancements:
- New load-pull capabilities, including algorithms for contour plotting, re-gridding, data cleaning and export to ADS for power amplifier designs.
- Reads SystemVue datasets for use in RF circuit design.
- Reads Ansys HFSS far field data files (.ffd and portmap files) for EM design.
- Data-Display supports "-data <directory>" command line argument for specifying additional directories to look for datasets in the Expression Manager to develop more robust expressions.
Circuit Simulation
- New Models
- HICUM versions 2.21, 2.22, and 2.23 now support pnp-type models.
- HiSIM_HV model version 2.3.2, 2.3.3, and 2.3.4.support.
- PSP102 model support.
- Leti-UTSOI (L-UTSOI) 102.7 latest version support.
- Virtual Test Bench (VTB)
- VTB source now scales with respect to impedance, like a power port to improve accuracy.
- VTBs have been improved to better handle designs with bus notations and TMI models.
- Modeling
- Enhanced TSMC Modeling Interface (TMI) aging model flow.
- Component Model Library Tools (CMLT) enhanced to enable a component cell to reference a layout design defined in another cell to obtain the pin information required for model mapping.
- Dynamic SnP component now supports GMDIF data files, including multi-dimensional data (parameterized S-parameters).
- Mutual inductance component can now refer to INDQ and INDQ2 components.
- Simulation and Optimization
- DC part of the harmonic balance (HB) simulation results can now be selected for DC back annotation.
- Corona simulated annealing now picks the best value found during optimization instead of the last one, if the desired criteria is not achievable.
Quantum Electronics
New QuantumPro EDA is now available in ADS 2024 to enable:
- Faster quantum chip development with:
- Integrated circuit/layout/EM qubit simulation.
- Quantum-specific layout library.
- Fast EM simulation with the Method of Moments (MoM).
- Parametric analysis for fast iteration.
- Automatic quantum parameter extraction.
- Built-in design automation using ADS/QPro scripting.
- Greater confidence.
- Multiple EM solvers (MoM, and FEM).
- Cross-checking quantum parameter extraction using
- Freq-Domain Extraction: It will show the coupling terms only between neighboring qubits and resonators.
- Eigenmode Extraction: It will show the coupling terms even between distant qubits and resonators.
- Modeling of the kinetic inductance in the EM flow.
- Lower knowledge barrier for microwave engineers to begin quantum design.
High Speed Digital (HSD)
- Enhanced Memory Designer S-Parameter simulation.
- Memory Designer supports LPDDR5 compliance using Infiniium scopes compliance software.
- Memory Designer supports shape-based custom masks and mask margins for NRZ and PAM-n.
- Memory Designer adds Crosstalk Limiter.
- Smart_Eye_Probe supports HTML reports.
- BER contour, height, and width at BER, Bathtub, BathtubQPlot, and Mask Margin measurements from Memory Probe in transient & continuous mode.
- BER contour, height, and width at BER, VSR measurements from Smart Eye Probe for PAM-n modulation signals in transient and channel simulation bit-by-bit mode.
- ADS AMI model builder supports IBIS 7.1.
- SystemVue IBIS-AMI modeling kit supports IBIS 7.1.
- Channel Simulator supports the latest COM 3.9 and 4.0.
- Channel Simulator supports Retimer for PAM-n modulations.
EM Simulation
- RFPRo
- Faster 2nd Generation Momentum and FEM solver for faster, higher capacity EM simulation.
- Enhanced intelligent meshing technology enables robust, high capacity and accurate EM simulation.
- Enhanced direct top level driven parameterized sweeps.
- Multi-domain connectivity check across technology boundaries to easily highlight all physically connected parts in complex modules.
- ADS Superconductor material support for accurate designs to work at cryogenic temperatures.
- PIPro EM enhancements
- Area Pin Select for high pin count BGA Devices and packages: Ground pins on the VRM/Sink can be filtered using the radial distance technique.
- Virtual Decaps for both AC and CEMI analysis improves Decap Optimization flow with no layout modification to update list of decoupling capacitors. They act like actual components with positions determined by virtual pins.
- Cascaded VRMs in PI-CEMI Analysis.
Power Electronics
- New PE Thermal Analysis in PEPro performs board-level thermal analysis on a PCB design layout.
- PE Schematic Thermal compute power losses, estimate junction temperatures at the schematic level, and export power losses to perform PEPro Board Level Thermal Analysis.
Electrothermal (ETH) Simulation
- More precise definition of material thermal conductivity, allowing multiple orthotropic materials to exist within a single thermal layer for the highest accuracy ETH circuit simulation.
- Higher capacity meshing algorithm expands ETH circuit simulation beyond the chip to PCBs and Modules.
- Static (DC and Harmonic Balance) swept ETH circuit simulation can be parallelized with high-performance computing (HPC) for fast results (W3059E PathWave HPC Accelerator).
High Performance Computing (HPC) Design Cloud
- Electrothermal (ETH)
- Static (i.e., DC and Harmonic Balance) swept ETH circuit simulation are distributed for fast simulation.
- Single and Parallel jobs can be performed.
- ETH re-use options are also supported.
- W3059E PathWave HPC Accelerator.
- High Speed Digital (HSD)
- BatchSim and Parameter Sweeps with IBIS/AMI models.
- Windows and Linux mixed design cloud deployment supported.