What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Quick Install
Prerequisites
The ADS 2014.01 DDR4 CTB Add-on has several prerequisites which must be in place before attempting to install the Add-on software.
- The ADS 2014.01 DDR4 CTB Add-on requires prior installation of ADS 2014.01 with Hotfix 3. Minimally ADS Core and ADS Transient Convolution Element or a bundle (like W2210) that contains these two.
- The W2351EP DDR4 Compliance Test Bench license is required.
- Oscilloscope software (no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode):
- N8900A-001 Infiniium Offline
- N8900A-002 DSA Package (EZJIT Plus and SDA)
- N6462A-1TP DDR4 Compliance Transportable License
Installation Instructions
- Please refer to the prerequisites section.
- Click the Download button to download the ADS 2014.01 Hotfix 3 (32-bit or 64-bit) software. Release Notes and Installation Instructions for this Hotfix are provided in the Supporting Documentation section.
- Click the Download button to download the ADS 2014.01 DDR4_CTB.zip file.
Note: The DDR4_CTB.zip includes:
- DDR_CTB.deb: DDR4 Compliance Test Bench Debian file
- SetupInfiniium05100003.exe: Infiniium Offline Oscilloscope Analysis Software Installer
- SetupInfDDR401100000.exe: DDR4 Compliance Test Application Software Installer - Close all the applications on your PC before installing the software.
- Install the Infiniium Offline Oscilloscope Analysis software (SetupInfiniium05100003.exe) and follow the on-screen installation instructions.
Note: You can also download the Infiniium Offline Oscilloscope Analysis Software from the Keysight website. - Restart your PC to complete the installation.
- Install DDR4 compliance test application software (SetupInfDDR401100000.exe) and follow the on-screen installation instructions.
Note: You can also download the DDR4 Compliance Test Application Software from the Keysight website. - Restart your PC after completing the installation.
- In ADS, add DDR4_CTB (.deb) DesignGuide.
- Restart ADS and open a Schematic view. The DDR4 Advanced Compliance Test Bench will be listed under the DesignGuide menu.
Return to the DDR4 Compliance Test Bench Add-on.