Choose a country or area to see content specific to your location
Confirm Your Country or Area
Suomi
Please Confirm
Confirm your country to access relevant pricing, special offers, events, and contact information.
Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.
Enable faster, flexible testing for 802.3ck and PCIe® 6.0 designs with a 50+ GHz probe.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Learn about the new figures of merit like error vector magnitude (EVM) that are now required for RF, microwave, and mmWave applications.
Learn:
Lesson 1 - Intro - Designing with 5G Modulated Signals
Introduces the concept of 5G modulated signals and the different figures of merit that are used to characterize their performance. It also discusses the challenges of designing 5G modulated signals for different applications.
Lesson 2 - Trends
Discusses the trends in 5G modulated signals, such as the use of higher frequencies and higher data rates. It also discusses the challenges of meeting these trends with traditional modulation schemes.
Lesson 3 - Simulation Approach Overview
Provides an overview of the simulation approach used to design 5G modulated signals. It discusses the different tools and techniques that can be used to simulate 5G modulated signals.
Lesson 4 - Reducing Envelope Simulation Runtime
Learn how to reduce the runtime of envelope simulations for 5G modulated signals. It covers the different techniques that can be used to accelerate envelope simulations.
Lesson 5 - Distortion EVM
Discusses the concept of distortion EVM and how it is used to characterize the performance of 5G modulated signals. It also discusses the different techniques that can be used to reduce distortion EVM.
Lesson 6 - Compact Test Signals
The use of compact test signals to verify the performance of 5G modulated signals. It covers the different types of compact test signals that are available and how they can be used to verify the performance of 5G modulated signals.
Lesson 7 - Virtual Test Bench
Discusses the use of virtual test benches to verify the performance of 5G modulated signals. It covers the different types of virtual test benches that are available and how they can be used to verify the performance of 5G modulated signals.
Lesson 8 - Making Envelope Simulation Easier to Use
Covers how to make envelope simulations easier to use for 5G modulated signals. It covers the different tools and techniques that can be used to make envelope simulations more user-friendly.
Lesson 9 - System Design Flows
Learn the different system design flows that can be used to design 5G modulated signals. It covers the different steps involved in each design flow and the challenges that need to be addressed.
Lesson 10 - Conclusion - Designing with 5G Modulated Signals
Concludes the course by summarizing the key concepts that were covered. It also provides some resources for further learning.
Brochures
PathWave Design Software
Gone are the days of simple design. Every year, designers push new limits: longer battery life, smaller components, higher levels of integration. With complex design comes new challenges. Designers spend hours setting up and running simulations. Mountains of data wait to be measured and analyzed. Engineers need to create workarounds to connect multiple design tools. Meanwhile, wireless standards are evolving quickly. To keep up with the strong demands of modern technology, designers need a new approach.
eBooks
Four Secrets to Mastering Millimeter-Wave Communications Circuit Design
Keysight has seen dramatic changes in mobile network devices and infrastructure design, development, and deployment in the transition from 4G to 5G. One substantial challenge affecting circuit design is frequencies extending into the 70 GHz millimeter-wave (mmWave) band. High millimeter-wave frequencies and the drive towards miniaturization directly impact the design of the circuits and systems.
White Papers
Simulation for 5G NR System Design and Verification
The 3rd Generation Partnership Project (3GPP) published its very first 5G specification in December 2017. It includes non-standalone (NSA) mode using the LTE core and radio networks, while preparing a full-scale rollout of NR stand-alone deployments. The main scenario for NSA mode is the widely considered LTE-NR Dual Connectivity (DC), in which user data can be exchanged between a mobile device and a NR base station along with LTE connectivity.
Modulation Distortion: An Innovative Method for High-Accuracy EVM Measurements
Error vector magnitude is a critical parameter for power amplifiers. Here’s an approach that combines a VNA and VSG with a modulation-distortion application to overcome measurement challenges.
Software
W3608B ADS Core, EM Design, Layout, RFPro, RF Ckt Sim, Sys-Ckt Verification, Complete VTBs
ADS and EM design environments with 3D RF layout for multi-technology RF module design and module level DRC/LVS/LVL verification for error-free assembly.
How to Design Robust 5G Power Amplifiers for the Real World
Simulate your design with authentic 5G modulation and EVM measurements
Designing for Modulation with Keysight EDA
Learn about the 8 great reasons why you use Keysight's EDA software to design with modulation.
What are you looking for?