Choose a country or area to see content specific to your location
Confirm Your Country or Area
Suomi
Please Confirm
Confirm your country to access relevant pricing, special offers, events, and contact information.
Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.
Enable faster, flexible testing for 802.3ck and PCIe® 6.0 designs with a 50+ GHz probe.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Bench power supplies are used by engineers to design, verify, manufacture, and test their products. Learn about the fundamentals of bench power supplies.
Learn:
Explore Keysight bench power supplies
Lesson 1 - The 3 Essential Power Supply Considerations
Discusses the three essential power supply considerations: voltage, current, and regulation.
Lesson 2 - 9 Basic Power Supply Specs
Discusses nine basic power supply specifications: output voltage, output current, output power, load regulation, line regulation, ripple and noise, transient response, duty cycle, and efficiency.
Lesson 3 - Linear vs. Switching Power Supplies
Demonstrates the two main types of power supplies: linear and switching, how they work, their advantages and disadvantages, and when to use each type.
Lesson 4 - Using & Understanding Constant Voltage and Constant Current Modes
Covers the two main modes of operation for a power supply: constant voltage (CV) and constant current (CC). It covers how they work, their advantages and disadvantages, and when to use each mode.
Lesson 5 - Power Supply Readback
Discusses the readback capabilities of a bench power supply.
Lesson 6 - Using Remote Sense Connections to Supply Accurate Power
Explains the use of remote sense connections to supply accurate power to a load.
Lesson 7 - Combine Multiple Outputs for More Power
Learn how to combine multiple outputs from a bench power supply to provide more power. This can be useful for applications that require a high current or voltage, such as powering a large motor or testing a high-power device.
Lesson 8 - Temperature Effects
Discusses how the temperature of a bench power supply can affect its performance. As the temperature of a power supply increases, its output voltage and current can decrease..
Lesson 9 - Transient Response and Load Regulation
Explains how the transient response and load regulation of a bench power supply can affect its performance.
Lesson 10 - Four Tips for Working with Noise Sensitive Devices
Provides four tips for working with noise sensitive devices using a bench power supply.
Lesson 11 - Considerations for Powering Low Power Devices
This lesson covers the importance of understanding the power requirements of the device under test, the different ways to power low power devices, the limitations of bench power supplies when powering low power devices, and the use of external power supplies to power low power devices.
Lesson 12 - Characterize Power Use Over Time
Describes how to characterize the power use of a device over time using a bench power supply.
Lesson 13 - Vary Output Levels Using Output List Mode
Focuses on how to vary the output levels of a bench power supply using output list mode. The lesson covers the purpose of output list mode, the syntax for creating an output list, and the steps for using output list mode.
Lesson 14 - Synchronizing Output Turn-on and Turn-off
Covers the feature on some bench power supplies that allows you to synchronize the turn-on and turn-off of multiple output channels. This can be useful for testing devices that require multiple channels to be powered up at the same time or to ensure that there is no transient voltage when a channel is turned off.
Catalogs
Bench Power Supply Products
Keysight’s bench power supply products offer clean, reliable power with low output ripple / noise and high accuracy. They also have advanced features such as data logging, output sequencing, list mode, and output coupling. Customers can choose from different models with single or multiple outputs, ranging from 30 W to 800 W of power.
Application Notes
Contactors and Power Supplies
This application note provides an overview of contactors and power supplies, essential components in electrical systems.
hardware
E36312A 80W Triple Output Power Supply, 6V/5A, 25V/1A, 25V/1A
The Keysight E36312A is a programmable 80 watt-triple output DC power supply with LAN and USB interfaces. GPIB interface is available as an option.
How to Evaluate IV Characteristics of LEDs
Perform IV LED characterization using an SMU
Switch Mode Power Supply Testing Basics Using Oscilloscopes
How to make 11 essential switch mode power supply measurements with an oscilloscope.
What are you looking for?