Agilent Technologies

VISA: Send a Pulse to the 33220A Using Binary Data Read Me

This sample rogram uses the 3494A ActiveX instrument Control to send SCPI commands to the Waveform Generator, creating a pulse with variable rise and fall times.

Date: Sep 2003

Version: 1.0

Language: Microsoft® Excel

Instruments: Function Generators

OS Requirements: Microsoft Windows® 98 SE, NT® 4.0, ME, 2000, or XP

Additional Software: Agilent IO Libraries M.01.01.04 (or later)

This sample program uses the 3494A ActiveX instrument Control to send SCPI commands to the Waveform Generator. The data creates a pulse with variable rise and fall times. This program shows how to download an arbitrary waveform using binary data. The program generates a damped sine wave using 16,000 points.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006