Engineering Essentials Oscilloscopes Catalog

Catalogs

Get Quality and Confidence with InfiniiVision Oscilloscopes

 

Test to Impress

 

Sometimes the job is making a design work better, and sometimes it’s just making it work. Whatever challenges you face, Keysight InfiniiVision oscilloscopes, with models from 50 MHz to 6 GHz, can help. Whether you use a scope once a day, once a week, or once a month, InfiniiVision scopes are ready to inspire quicker insight. Keysight’s technology puts automated measurements and accessible expertise at your fingertips.

 

Why choose an InfiniiVision oscilloscope

 

  • Spend less time testing with tools like zone touch trigger, automatic settings, and built-in help.
  • See more of your signal with uncompromising update rates.
  • Get more analysis with multiple instruments in one oscilloscope, including digital voltmeter, waveform generator (WaveGen), counter, protocol analyzer, digital channels (MSO), and frequency response analyzer (Bode plot).
  • Protect your investment by only purchasing the capability you need today with the ability to upgrade your bandwidth, digital channels (MSO), WaveGen capability, and software applications later.

 

Need an application-specific solution?

 

InfiniiVision has you covered with software that includes automotive, aerospace and defense, embedded, power, and universal serial bus (USB).

 

Get quality and confidence with InfiniiVision — and test to impress.

 

Save 25% on InfiniiVision application bundles for power, jitter, and automotive.

 

Are you looking for higher-performance oscilloscopes?  Check out the High-Performance Digital Products catalog.

 

InfiniiVision 1000 X-Series Oscilloscopes

 

Engineered to give you quality, industry-proven technology at unbelievably low prices.

 

The Keysight InfiniiVision 1000 X-Series leverages the same technology we use in our higher-end InfiniiVision family, giving you professional-level measurements you can trust. Now you can get even more functionality with capabilities like four-wire SPI decode and remote connection via LAN. Get the performance you need to measure with confidence.

 

  • Measure frequency response analysis (Bode gain and phase plots), included in models with WaveGen.
  • See more signal detail with up to 200,000 waveforms / second update rate.
  • Have confidence in your measurements with Keysight’s custom technology.
  • Test quickly and easily with a simple, intuitive user interface and built-in help and training signals.
  • Get professional-level functionality with industry-leading software analysis, including standard serial bus analysis for the most popular serial bus standards, and 6-in-1 instrument integration.

 

InfiniiVision 1000 X-Series Oscilloscopes

 

Specifications

EDUX1052A / EDUX1052G

DSOX1202A / DSOX1202G

DSOX1204A / DSOX1204G

Bandwidth

50 MHz

70, 100, 200 MHz

Channels

2 channels + external digital channel

4 channels

Memory

200 k points

2 M points

Max sample rate

1 GSa/s

2 GSa/s

Integrated instruments

WaveGen (standard on Keysight EDUX1052G, DSOX1202G, and DSOX1204G models only), hardware-based serial protocol decode and triggering, frequency response analyzer (EDUX1052G, DSOX1202G, and DSOX1204G models only), digital voltmeter (DVM), and frequency counter

Bode plot (FRA)

No

Standard

No

Standard

No

Standard

Mast testing

No

Standard (200,000 tests / second)

Serial protocols (Std.)

I2C, RS232 / UART

I2C, SPI, RS232 / UART, CAN, LIN