Quote Checkout
Your Information
Product(s) of Interest
N6972A Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W
1
Key Specifications
- Maximum Voltage Per Output: 40 V
- Maximum Current per Output: 50 A
- Maximum power: 2000 W
- Number of Outputs: 1
- Type: ATE / 2U
Typical Configuration
- N6972A Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W
- R-55A-001-1 KeysightCare Assured First Year Support
- R-51B-001-C Return to Keysight Warranty - 1 year.
Your Instant Quote is empty. Continue Browsing