Highlights

The Keysight Inspector FJ2 Fault Injection System Professional Laser Bundle offers the tools you need for voltage, electromagnetic (EM), and laser glitching in fault injection (FI) on embedded devices. Meet the highest international standards for security by using the Glitch Pattern Generator to interact with complex embedded targets and the Pattern Based Trigger Generator to generate precise pulses during FI testing. Install the Keysight Inspector Professional software — with Java and Python frameworks — to help execute advanced laser fault attacks with the next-gen Fault Injection Laser System, and complete your setup with a customized workstation. We will install all equipment and train your staff on-site to get your system up and running as quickly as possible.

The Keysight Inspector FJ2 Fault Injection System Professional Laser Bundle includes:

  • Fault Injection Laser System​​ and Laser Fault Injection Safety Box​
  • 1064 nm Multimode Fault Injection Laser
  • 808 nm Multimode Fault Injection Laser​
  • 1064 nm Single Mode Diode Fault Injection Laser​
  • High Precision Fault Injection Probe Tips​
  • Bidirectional Fault Injection Probe​
  • Unidirectional Fault Injection Probe​
  • Body Bias Injection Probe Needles
  • 1.5 A Glitch Amplifier​
  • 30 A Glitch Amplifier
  • Glitch Pattern Generator Transceiver
  • Pattern Based Trigger Generator​
  • Hardware Crypto Training Target
  • Three-year subscription to Keysight Inspector Fault Injection Professional software
  • License:
    • One Inspector subscription seat with dongle included
  • Analysis Workstation Training:
    • Two-day Fault Injection Essential Training session for four people
    • Two-day Fault Injection Advanced Training session for four people
    • Sessions include a trainer on-site
  • One-day installation process

Get Up and Running with Fault Injection

Our expert trainers provide on-site training to help your team learn how to use our fault injection system effectively.

Need a refresher on fault injection essentials?

Fault injection testing for device security

Want help or have questions?

Mexico