Highlights

Keysight Technologies provides MMIC attenuators ideal for microwave radio, aerospace and defense, and instrumentation applications.  

These attenuators operate from DC to 50 GHz and feature wide dynamic range and return loss performance.  These parts are sold exclusively through distribution. Please use the “Find a Distributor” button to contact your local distributor. 

For information about other MMIC devices, please visit MMIC millimeter-wave and microwave devices.

Find the Device that's Right for You

Part Number Type Lower Freq (GHz) Upper Freq (GHz) Data Sheet
HMMC-1002 Variable, 2-30 dB 0 26.5 View now
HMMC-1015 Variable, 2-30 dB 0 26.5 View now
1GG7-8103 Step, 0-35db, 5dB step 0 12 Contact us to request
1GG7-8244-BLK/TR1 Variable, 2-30 dB 0 9 Contact us to request

 

Want help or have questions?

Finland