The UXR0502B is the 50 GHz, 2 channel, Infiniium UXR-Series real-time oscilloscope.

Already own an oscilloscope?

Trade-in and get up to 40% credit. Experience a new level of speed with the most advanced oscilloscope on the planet: Infiniium UXR-B.

Highlights

  • 50 GHz bandwidth and upgradable to 110 GHz of real-time oscilloscope bandwidth
  • 2 channels and upgradable to 4 channels
  • 500 Mpts of memory per channel included and upgradable to 2 Gpts of memory per channel
  • 256 GSa/s sample rate on all channels
  • 160 MHz DDC included and upgradable to 2.16 GHz DDC
  • 160 MHz RTSA included and upgradable to 320 MHz RTSA
  • Optional configurable mmWave extension bandwidth window up to 30 GHz
  • High-definition 10-bit analog-to-digital converter (ADC)
  • The industry’s lowest noise and jitter measurement floor
  • The industry’s highest ENOB at all supported bandwidth
  • Optional calibration module N2126A for on-site self-calibration
  • High-speed SDA and Clock Recovery included
  • User-defined functions included
  • InfiniiSim Basic included to simply compensate for the channel loss with one block model
  • PrecisionProbe/PrecisionCable included helping quickly characterize the probe or cable loss

What’s included

  • Removable 960 GB enterprise grade SSD 2.5” hard drive
  • One Torque-Wrench 8 lb-in, 5/16 inch
  • One per channel adapter, 1.85 mm Female-to-Female
  • One coaxial adapter, 2.92 mm to 2.40 mm Female-to-Female
  • One connector saver, 3.5 mm Female-to-Female
  • Country-specific power cord
  • Front cover
  • USB keyboard
  • USB optical mouse
  • ESD mat with wrist and heel straps
  • Calibration Certificate

Extend the Capabilities of Your Product

Want help or have questions?