What are you looking for?
N4696D Electronic Calibration Module (ECal), 18 GHz, 7 mm, 2-Port
Achieve more precise and accurate measurements with this 2-port module for 7-mm connectors
Starting from
Highlights
- Precision 2-port microwave ECal module with high accuracy
- Frequency coverage from 300 kHz to 18 GHz or DC to 18 GHz (Option 0DC)
- Fast, easy, and accurate full two-port calibration
- Supports 7-mm connectors
- Direct control from Keysight vector network analyzers via USB
The Keysight N4696D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy, and accurate. The N4696D is a precision 2-port ECal module that supports 7-mm connectors up to 18 GHz. The plastic storage case for the N4696D is included for securing your ECal module and accessories.
The N4696D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Interested in a N4696D?
Featured Resources
Want help or have questions?