What are you looking for?
S8702A RF Automation Toolset
RF Automation Toolset provides automated and speed-optimized RF Transmitter and Receiver tests for 5G NR, LTE, WLAN, NB-NTN and C-V2X based on 3GPP-defined test specifications
Starting from
Highlights
The S8702A RF Automation Toolset extends the capabilities of the 5G Test Application by providing:
- An intuitive and easy-to-use graphical user interface for creating, configuring and running test campaigns
- A suite of fully-automated RF Transmitter and Receiver tests, based on the standardized test specifications for 5G NR, LTE, WLAN, NB-NTN and C-V2X
- Optimized test execution times, enabling rapid inspection of the RF performance
- A report generator to summarize the results of test campaigns
- Interactive analytics to analyze and troubleshoot the test results and developing trends
- Flexible licensing options and tools
The S8702A RF Automation Toolset is a comprehensive benchtop solution that enables 5G device development engineers to quickly inspect and verify the RF Transmitter and Receiver performance of new 5G NR devices in accordance with the 3GPP TS 38.521 and 3GPP TS 36.521 specifications; supporting FR1 and FR2 deployments for both 5G NR NSA and SA modes devices.
The S8702A RF Automation Toolset also enables WLAN development engineers to quickly inspect and verify the RF Transmitter and Receiver performance of Access Points and Clients in accordance with 802.11a/b/g/n/ac/ax/be specifications as well as ETSI EN 301 893, EN 300 328, EN 303 687 regulatory specifications. Support for 320 MHz B/W, 4x4 MIMO and 4096QAM.
The toolset is based on:
- Keysight E7515B/W/P UXM 5G Wireless Test Platforms which emulate the 5G and WLAN network
- Keysight’s Test Application Framework Software: provides control of the UXM 5G network emulator
- Keysight’s X-Series Measurement Software: provides ready-to use measurements for signal analysis
- Keysight’s E7770A Common Interface Unit, M1740A mmWave Transceiver and mmWave OTA chambers: extend testing range to the mmWave frequencies (FR2)
When developing new 5G devices, RF design engineers require access to tools that enable them to rapidly inspect and verify the transmitter and receiver performance of their devices. This allows them to identify and focus on areas where performance is sub-optimal and quickly retest when the issue has been rectified.
Keysight’s RF Automation Toolset addresses this need by providing a suite of RF transmitter and receiver tests based on the relevant 3GPP test specifications. These tests are optimized for speed and designed to run on a benchtop platform, allowing each engineer to have a dedicated test system on their own desk. Combined with Keysight’s sophisticated logging and debugging tools, the toolset enables design verification engineers to accelerate the transformation of new 5G devices from prototypes to commercial products.
Test Wi-Fi 7 Designs with Confidence
For Wi-Fi design, both access point (AP), and client, the correct test approach is to focus on the radio frequency (RF) level first and work up the protocol stack. Issues with RF performance affect all testing at the higher level, so it is vital to understand the particularities of that operation before determining whether high-level tests are consistent. Learn more about how our new E7515W UXM Wireless Connectivity Test Platform can help you test and reliably verify WLAN Performance, including Wi-Fi 7.
This is a modal window.
Accelerate 5G Device Development
The S8702A RF Automation Toolset provides a comprehensive benchtop solution for 5G device development engineers. With speed-optimized capabilities, it enables rapid inspection and verification of RF Transmitter and Receiver performance for new 5G NR, LTE, WLAN, NB-NTN, and C-V2X devices. All tests adhere strictly to defined specifications, ensuring excellence in 5G technology.
Featured Resources for S8702A RF Automation Toolset
Related Products and Solutions
Want help or have questions?