Technical Support

N7608APPC/E7608APPC PathWave Signal Generation For Custom Modulation, Embedded Application

Current Firmware/Software
Version 4.4.2.0
Release Date 2024-10-29
  • Resources
  • Drivers, Firmware and Software
  • Training and Events
  • Knowledge Center

Resources

Showing 1 to 25 of 112
Sort by :
Date
Date Title
Filter Results
Reset
By Type of Content
Technical Overviews
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.
2025-02-12
Technical Overviews
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this overview.
2024-08-22
Application Notes
N9054EM0E Vector Modulation Analysis (VMA) is a general-purpose measurement application which allow customers configure the signal with two segments for analyzing complex signals like DVB-S2 or DVB-S2X signals. It includes measurement traces for raw main time, spectrum, EVM time spectrum, and...
2024-02-01
Application Notes
Time domain analysis is useful for impedance measurement and for evaluating a device problem. Learn how to apply the time domain display with network analyzers.
2024-01-24
Technical Overviews
Create Keysight validated and performance optimized dynamic frequency selection radar profiles. Learn more in this technical overview.
2024-01-03
Technical Overviews
Create Keysight-validated and performance-optimized reference signals compliant with the LTE and LTE-A FDD/TDD standards with Keysight’s Signal Studio software. Learn more in this technical overview.
2024-01-02
Brochures
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.
2023-09-22
Technical Overviews
N7622B Signal Studio for toolkit is a free software utility for Keysight vector signal generators that downloads and plays back custom I/Q waveforms.
2023-09-01
Technical Overviews
Create Keysight-validated, performance-optimized signals for multi-emitter scenarios with Signal Studio software. Download signals to one or more UXG agile signal generators.
2023-09-01
Technical Overviews
Create standard-compliant Land Mobile Radio, APCO25 signals with Keysight’s Signal Studio software. Learn more in this technical overview.
2023-08-28
Technical Overviews
Create Keysight-validated and performance-optimized reference signals compliant Bluetooth BR, EDR, LE, 4.0, LE 4.2 and Bluetooth 5. Learn more in this technical overview.
2023-08-28
Application Notes
This is the application note for addressing phase compensation challenge in 5G NR
2023-07-19
Application Notes
Explore methods for evaluating envelop tracking and using a digital pre-distortion power amplifier to reduce power consumption in mobile RF front end design.
2023-07-17
Flyers
To speed up your 5G extension and 6G research, Keysight provides extensive test software tools for signal generation, signal analysis and system calibration. This is the brochure to help you understand our 5G extension and 6G research subscription bundles and their configuration.
2022-10-06
Technical Overviews
See through the complexity of channel measurements with a comprehensive set of tools for signal generation and vector signal analysis.
2022-06-15
Application Notes
This application note covers the custom OFDM signal overview and provides a step-by-step guide to create a custom OFDM WLAN signal (802.11a) in N7607C Singal Studio for WLAN and then demodulate it with N9054EM1E VMA Custom OFDM X-Series measurement applicaiton.
2022-03-17
Technical Overviews
N7626C Signal Studio is for the V2X signal creation. Learn more in this technical overview.
2022-03-03
Technical Overviews
Keysight's 89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.
2022-02-15
Application Notes
This paper describes RF tests for DOCSIS 3.1 CMTS and CM devices, and gives practical guidance for implementing them with Keysight DOCSIS 3.1 test equipment.
2021-07-29
Application Notes
ACLR test is vital for LTE. ACLR test verifies that system transmitters are performing within specified limits. See how Keysight signal generators can help.
2021-06-30
Technical Overviews
Create Keysight validated real-time signals that simulate satellites such as GPS, GLONASS, European Galileo system or Chinese Beidou Navigation Satellite System. Learn more in this technical overview.
2021-01-21
Technical Overviews
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.
2021-01-20
Technical Overviews
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.
2021-01-20
Application Notes
This is the application note for Testing dual-band GPS receiver with Signal Studio N7609C.
2020-12-15
Technical Overviews
Create Keysight validated and performance optimized reference waveforms compliant with DVB, ISDB, ATSC, DTMB, CMMB, J.83, and DOCSIS standards. Learn more in this technical overview.
2020-07-16
Showing 1 to 25 of 112

Drivers, Firmware and Software

Training and Events

Knowledge Center

Belgium