Verifying eCall / ERA-GLONASS module conformance with emulation
Performing eCall/ERA-GLONASS conformance test requires simulation of four system elements: the in-vehicle system (IVS) module, global network satellite system (GNSS), cellular network, and public service answering point (PSAP). Each component is essential and must be tested for functionality in both Pan European and ERA-GLONASS platforms to ensure overall system performance.
The test environment setup consists of a wireless test set and RF signal generator to emulate the cellular network and provide GNSS coordinates. The system also requires PSAP emulation software. The software controls the instruments and the execution of tasks to verify that the IVS model can trigger an emergency call, send raw MSD data, and establish a voice connection with the PSAP. Additionally, test engineers can use a performance audio analyzer to test the audio quality of the voice connection between the IVN and the PSAP.
eCall / ERA-GLONASS conformance test solution
Verifying standard eCall and ERA-GLONASS module conformance requires emulating a real-world eCall environment with GPS, car, cellular network, and PSAP. The Keysight eCall / ERA-GLONASS conformance test solution simulates a PSAP and uses a wireless test set and RF signal generator to emulate a cellular network and provide GNSS coordinates. The setup verifies if the in-vehicle system or modem is able to trigger an emergency call, send the correct raw MSD, and establish a voice connection with the PSAP, testing both Pan European and ERA-GLONASS platforms.
The media could not be loaded, either because the server or network failed or because the format is not supported.
Brief video demonstration and explanation of Keysight's eCall/ERA-GLONASS test solution. This modal can be closed by pressing the Escape key or activating the close button.
Explore products for our eCall / ERA-GLONASS conformance test solution
E6950A eCall / ERA-GLONASS Conformance Test Solution
E6950A eCall / ERA-GLONASS Conformance Test Solution
The Keysight E6950A eCall Conformance Test Solution performs end-to-end functional and standard-compliant conformance testing of eCall modules, with optional audio performance analysis