Generating an RF carrier signal with a signal generator
Generating an RF carrier signal requires a metrology-grade signal generator with excellent distortion and spurious characteristics to ensure high spectral purity. The high-frequency waveform must have a low short-term drift in frequency and low phase noise. It must also be free of spurious and flicker noise. A common method of measuring spectral purity is to measure single-sideband phase noise in a 1 Hz bandwidth versus the offset from the carrier.
To set up the RF signal generator, select the frequency and amplitude from the front panel. The generator will typically operate in default mode. However, there are numerous options to tailor the signal’s performance, depending on the application. The option for low phase noise with a selectable frequency offset may be a priority in a narrow bandwidth communication. Select the signal-to-noise ratio optimization option to minimize the broadband noise.
RF carrier signal source solution
Generating an RF carrier signal with the highest spectral purity requires a metrology-grade signal generator with excellent distortion and spurious characteristics. The Keysight PSG signal generator is an ideal solution for an RF carrier source with low phase noise. The frequency range extends to 67 GHz, and extender modules can generate up to 1.1 THz. With the option to output more than 30 dBm of output power, it is suitable for testing high-power devices and overcoming test system losses.
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz
Metrology-grade analog signal generator offering industry-leading output power, level accuracy, and phase noise, with frequency coverage from 100 kHz to 67 GHz (extendable to 500 GHz) for testing advanced RF and microwave radar.
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
Integrated high-performance microwave vector signal generator covers frequencies from 100 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.