What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
V281D Waveguide to 1.00 mm (m) Adapter, V-Band, 50 to 75 GHz
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors
Starting from
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors.
HIGHLIGHTS
- Frequency Range: 50 - 75 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-15 MIL-W-85/3-018
- Flange Designator: UG-385/U MIL-F-3922/67B-002
- Coaxial Connector: 1.0 mm male
The Keysight V281D is a 1-mm male to V-band waveguide adapter with a frequency range of 50 GHz to 75 GHz. The Keysight V281D is used with the Keysight 8510XF systems.
- Frequency Range: 50 - 75 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-15 MIL-W-85/3-018
- Flange Designator: UG-385/U MIL-F-3922/67B-002
- Coaxial Connector: 1.0 mm male
Extend the Capabilities of Your Product
Want help or have questions?