Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0252AP Infiniium UXR-Series Oscilloscope: 25 GHz, 2 Channels, 1mm inputs
The UXR0252AP is the 25 GHz, 2 channel, 1mm input, Infiniium UXR-Series real-time oscilloscope.
Starting from
The UXR0252AP is the 25 GHz, 2 channel, 1mm input, Infiniium UXR-Series real-time oscilloscope.
HIGHLIGHTS
- 25 GHz bandwidth
- 2 full bandwidth channels
- 10 bit ADC
- 256 GSa/s sample rate on all channels
- Up to 2 Gpts of memory
- Upgradable to 110 GHz
- Optional calibration module for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User Defined functions included
- 1 mm connector inputs
- Keyboard 319X157X20-mm
- Optical Mouse USB 2-Buttons 1-Scroll Wheel
- Connector Assembly - 3.5mm Female to Female
- Adapter - 1 mm Ruggedized Female to 1 mm Female
- Adapter - 1 mm Ruggedized Female to 1.85 mm F
- Adapter - 1 mm Ruggedized Female to 2.92 mm F
- Wrench - 2mm thick, dual-ended, fits 6mm and 7mm
- Wrench - 2mm thick, dual-ended, fits 8mm both ends
- Wrench - Torque 8lb-in, 5/16 Inch
- Wrench-Torque 4-in-lb 6mm-open end Gold-Handle
- Wrench-Torque Special Double-end 14mm-open end 4 and 10-in-lb
- Heel ground strap
- ESD MAT Cord
Extend the Capabilities of Your Product
Want help or have questions?