What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1562B Passive Probe, 100:1, 500 MHz, 1.2 m
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 1000 V
Starting from
This product is going to be discontinued. Contact Us for replacement options.
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 1000 V
HIGHLIGHTS
- Safety Rating : Cat III 1000V
- Attenuation Ratio : 100:1
- Frequency Range : 0 – 500 MHz
- Input Capacitance : + 8.7 pF
- Length : 1.2 m
The Keysight U1562B scope probe enhanced performance caters for a large bandwidth and a higher safety rating compared to U1562A. The passive probe is compatible with the U1600A Series Handheld Digital Oscilloscope.
Extend the Capabilities of Your Product
Want help or have questions?