What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1560B Passive Probe, 1:1, 50 MHz, 1.2 m
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 600 V
Starting from
This product is going to be discontinued. Contact Us for replacement options.
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 600 V
HIGHLIGHTS
- Safety Rating : Cat III 600V
- Attenuation Ratio : 1:1
- Frequency Range : 0 – 50 MHz
- Input Capacitance : + 152 pF
- Length : 1.2 m
The Keysight U1560B scope probe enhanced performance caters for a large bandwidth and a higher safety rating compared to U1560A. The passive probe is compatible with the U1600A Series Handheld Digital Oscilloscope.
Extend the Capabilities of Your Product
Want help or have questions?