S97025B Basic Pulsed-RF Measurements
no image available
Add pulsed-RF measurement capabilities to your P50xxA Streamline series vector network analyzer
Starting from
Add pulsed-RF measurement capabilities to your P50xxA Streamline series vector network analyzer
Highlights
Add Pulsed-RF Measurement Capabilities to your P50xxA Streamline Series Vector Network Analyzer
Using built-in pulse modulators, the P50xxA VNA is a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed-RF measurement software controls external pulse generators and modulators and also synchronizes to external master pulses.
- Pulsed RF measurements
- Integrated pulse application using the wideband-detection method
- Point-in-pulse measurements with pulse widths as narrow as 1 us
- Pulse-profile measurements with 40 ns minimum timing resolution
- Requires hardware option 021 on the P50xxA and option 022 on the P502xA with second source (Opt.402)
Extend the Capabilities of Your Product
Want help or have questions?