Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
S93301B Broadband VNA Operation to 220 GHz
Configure a 220 GHz broadband vector network analyzer (VNA) for on-wafer device characterization of emerging 5G and 6G MMICs
Starting from
HIGHLIGHTS
Create Highly Accurate PDK Models for Emerging 5G and 6G MMICs
Shorten the design and verification cycle of your next-generation projects with a single sweep from 900 Hz to 220 GHz.
- Highest output power at probe tip: 0 dBm at 220 GHz
- Best dynamic range: 110 dB at 220 GHz
- Broadest frequency range: 900 Hz to 220 GHz
- Upgradable from the 125 GHz VNA configuration with N5295AX frequency extenders
The S93301B software application helps you configure a 220 GHz broadband vector network analyzer (VNA) with the following equipment:
- One 4-port PNA
- One 4-port N5292A test set controller
- A pair of N5295AX frequency extenders
- A pair of N5262BW05-EBx VDI frequency extenders
- FormFactor T-Wave GSG Dual band probes with 50-to-100-um-pitch
The fully integrated broadband VNA solution using FormFactor’s WinCal calibration software and standards provides accurate calibration and the best measurement performance.
Featured Resources
Want help or have questions?