Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P5007A Keysight Streamline USB Vector Network Analyzer, 44 GHz
Compact, faceless, USB vector network analyzer (VNA). Flexible two port VNA which dramatically reduces your size of test. Up to 44 GHz.
Starting from
Compact, faceless, USB vector network analyzer (VNA). Flexible two port VNA which dramatically reduces your size of test. Up to 44 GHz.
Save 20% on USB Network Analyzers
Get benchtop network analysis performance with accurate and repeatable measurements in a compact form factor.
Already own a performance network analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new P500xA/B or P502xA/B.
Highlights
- Get a frequency range of 100 kHz to 44 GHz in a flexible, high-performance compact VNA.
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- Get the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
What's included:
- quick-start guide
- USB 3.0 cable assembly
- power supply, external AC-DC adapter
- power cord
- calibration certificate
Extend the Capabilities of Your Product
Want help or have questions?