What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P281B Waveguide to APC-7 Adapter, P-Band, 18 GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.25
Starting from
HIGHLIGHTS
Superior RF Performance
- Maximum SWR: 1.25
Features
- Waveguide Designator: EIA WR-62 MIL-W-85/1-090
- Flange Designator: UG-419/U MIL-F-3922/70A-008
Type
- Optional Connector: Type-N female (see picture)
The Keysight P281B adapter transforms the waveguide transmission line into a 50-ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Interested in a P281B?
Featured Resources
Want help or have questions?