What are you looking for?
N8841A CAUI-4 Compliance Application Software for Infiniium Oscilloscopes
The N8841A CAUI-4 Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 100 Gb/s Ethernet designs
Starting from
HIGHLIGHTS
- Provides rapid and automated testing 100 Gb/s (CAUI-4) over four lanes on Ethernet network devices
- Automates compliance test coverage for tests in the IEEE 802.3bm Clause 83D transmitter characteristics (TP0a), 83E host output characteristics (TP1a), module output characteristics (TP4)
- Optional Ethernet compliance testing is supported using the Keysight switch matrix hardware
The N8841A CAUI-4 (100G Attachment Unit Interface) Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 100 Gb/s Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
NOTE: This product has a June 1, 2020 end of life and is replaced by D9010CAUC
Free Trials
D9010CAUC CAUI-4 Compliance Application Software and 30-Day Trial License
Keysight D9010CAUC CAUI-4 compliance application software for Infiniium oscilloscopes.Interested in a N8841A?
Extend the capabilities for your CAUI-4 Compliance Application Software for Infiniium Oscilloscopes
Featured Resources for N8841A CAUI-4 Compliance Application Software for Infiniium Oscilloscopes
Want help or have questions?