Highlights

  • Repeatability: ±0.01 dB (1550 nm); ±0.02 dB (1310 nm)
  • Lifetime: > 1 billion cycles
  • 1250 nm to 1650 nm operating wavelength range
  • FC/APC connector interfaces - angled, narrow key

The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting.

The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations.

The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.

Key Specifications

Fiber Mode
Single-mode
Frequency Range
n/a
Insertion Loss Choice
n/a
Number of Channels
1
Switch Configuration
1x16
Type
Optical Switch
Fiber Mode
Frequency Range
Insertion Loss Choice
Number of Channels
Switch Configuration
Type
Single-mode
n/a
n/a
1
1x16
Optical Switch
View More
Fiber Mode:
Single-mode
Frequency Range:
n/a
Insertion Loss Choice:
n/a
Number of Channels:
1
Switch Configuration:
1x16
Type:
Optical Switch
Wavelength Range:
1250 nm to 1650 nm
N7733C Optical Switch 1x16

Interested in a N7733C?

Want help or have questions?