What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4843A Solderable Tips
Solder these 25-mil square pins (10 count) into the target board for a temporary test point
Starting from
Solder these 25-mil square pins (10 count) into the target board for a temporary test point
HIGHLIGHTS
- 25 mil square pins that can be soldered into the target board for temporary test point
- Full bandwidth with N2795/96A/97A
The N4843A is a solderable tip kit for use with N2795A/96A/97A single-ended active probes.
Extend the Capabilities of Your Product
Want help or have questions?