What are you looking for?
MXR108B Infiniium MXR B-Series Oscilloscope: 1 GHz, 8 Channels
1 GHz on all 8 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable to 6 GHz
Starting from
1 GHz on all 8 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable to 6 GHz.
Save 20% on MXR B-Series Oscilloscopes
Get 8-in-1 instrument integration: oscilloscope, logic analyzer, protocol analyzer, real-time spectrum analyzer, waveform generator and more in one unit.
Bundle Oscilloscopes with Software and Save
Get up to 30% off an MXR-series oscilloscope when bundled with application software. Check out this limited time offer.
Bundle and Save on Our Newest Test Instruments
Get an MXR-B oscilloscope with an eligible signal generator, network analyzer, or signal analyzer and save 20% on both.
Highlights
- Up to 1 GHz bandwidth on all 8 channels all the time
- Up to 70% faster jitter analysis (compared to MXR A)
- 65% faster power integrity analysis (compared to MXR A)
- 45% faster FFTs (compared to MXR A)
- 15% faster USB 2.0 compliance testing (compared to MXR A)
- New standard features InfiniiScan and Wave Gen
- Maximum memory is a flexible 1.6 G points
- Capabilities are extended with 8-in-1 instrument integration
- Upgradeable in every possible way — including bandwidth and channel upgrades
What's included:
- One N2873A 500-MHz passive probe per channel
- Probe accessory pouch
- Localized power cord
- Front panel hard cover
- BNC calibration cable
- Keyboard and mouse
- Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive
- Service guide available on Keysight.com
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?