Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOX2004A Mixed Signal Oscilloscope: 70 MHz, 4 Analog Plus 8 Digital Channels
InfiniiVision 2000 X-Series 70 MHz oscilloscope provides 4 analog channels and 8 integrated digital channels, 100 kpts memory, and 200,000 waveforms/sec update rate
Starting from
InfiniiVision 2000 X-Series 70 MHz oscilloscope provides 4 analog channels and 8 integrated digital channels, 100 kpts memory, and 200,000 waveforms/sec update rate
HIGHLIGHTS
- 70 MHz
- 4 analog plus 8 digital channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 1 Mpts memory
- See more signal detail with 200,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
- Easily set up teaching labs with our free Educator’s Resource Kit
What's included:
- Standard 5-year warranty (90 days for unserialized accessories)
- Standard secure erase
- One N2862B 150 MHz 10:1 passive probe per channel
- N2755-60001 8-channel logic probe and accessory kit
- Built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese and Italian
- Certificate of calibration
- Documentation CD
- Interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish and Italian
- Localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?