M9802A PXI Vector Network Analyzer, 9 kHz to 9 GHz
Full 2/4/6/ port VNA on a PXI module with flexible applications
Starting from
Full 2/4/6/ port VNA on a PXI module with flexible applications
Already own a performance network analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new M980xA or M983xA.
Highlights
- Cascade multiple modules for up to 50 ports on a single chassis [TH1] of multiport or multi-site measurement
- Make accurate multiport measurements with N-port correction capability
- Perform fast and easy multiport calibration with electronic calibration (ECal) modules
- Choose from a wide range of measurement application to gain deeper insight into your RF test
- Features the same intuitive GUI as Keysight’s high-performance network analyzers
What's included:
- Quick start guide
Get Started With the M9802A PXI Vector Network Analyzer
Extend the Capabilities of Your Product
Want help or have questions?