Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9410A VXT PXI Vector Transceiver, 300 / 600 / 1200 MHz Bandwidth
5G ready PXI vector transceiver (VXT) with 1.2 GHz instantaneous bandwidth in a 2-slot module
Starting from
Highlights
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with S9101A 5G Multi-Band Vector Transceiver
Key Specifications
Frequency
6 GHz
DANL @1 GHz
-163 dBm
Type
Vector Transceiver
Frequency
DANL @1 GHz
Type
6 GHz
-163 dBm
Vector Transceiver
View More
Bandwidth Options:
300 MHz
600 MHz
1.2 GHz
Baseband Generator Memory Size:
256MSa, 512MSa
DANL @1 GHz:
-163 dBm
Form Factor:
Benchtop
Frequency:
6 GHz
Frequency Options:
6 GHz
Frequency Switching (Typical):
<50 µs
Generator/Analyzer Bandwidth:
1.2 GHz
Harmonics @1 GHz:
<-44 dBc
Max. Bandwidth:
1.2 GHz
Maximum Bandwidth:
1.2 GHz
Maximum Frequency:
6 GHz
Module Type:
Vector Transceiver
Non-Harmonics @1 GHz:
<-75 dBc
Output Power @1 GHz:
-120 dBm to +20 dBm
Platform:
PXIe
Slots:
2
Type:
Vector Transceiver
Waveform Playback Memory:
512 MSa
PathWave X-Series Measurement Applications
Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.
- Gain
more insight into device performance from parametric measurements to
the latest standards-compliant wireless measurements including 5G NR,
LTE, and WLAN
- Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
- Leverage built-in measurement expertise to quickly understand signals and device performance
- Share applications across multiple instruments with available transportable licenses
PathWave Signal Generation
Signal creation software for a wide range of general-purpose and standards-based signals with performance optimized signals, validated by Keysight. Easily modify these signals to meet your needs or quickly create custom reference signals for testing devices.
- Comprehensive PC-based software for flexible signal generation
- Cellular, wireless connectivity, aerospace/defense, broadcasting and general-purpose applications
- Support a wide variety of signal generation hardware
Interested in a M9410A?
Extend the Capabilities
Featured Resources
Want help or have questions?