Highlights

Application

  • RF switching to 3 GHz for routing signals to your measurement equipment

Functionality

  • dual 1x4 50 Ω RF switch multiplexer to 3 GHz
  • off-channel termination
  • 30 V, 1 A, 1 W switching
  • 60 dB isolation at 1 GHz

Performance characteristics

  • high-quality SMB connectors
  • low insertion loss and voltage standing wave ratio (VSWR) for better signal integrity

The M9146A contains two 1x4 RF switch multiplexers in a single PXI module. It offers 50 Ω inputs with bi-directional switching up to 3 GHz. This module features excellent insertion loss and VSWR for better RF signal integrity as well as outstanding dynamic range for routing RF signals into your measurement equipment. Each path is designed to ensure repeatable RF performance. Connections are made through easy, snap-on SMB connectors.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW. In addition, this module delivers high-performance RF switching with fast, easy installation and configuration via the Keysight Connection Expert and soft front panels.

Key Specifications

Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range
300 KHz to 9 GHz
Inputs/Outputs
0 - 50 Volts
Module Type
Multiplexer
RF/Microwave
Number of Channels
16
Ports
10
Frequency
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Ports
0 - 1.3 GHz
1.4 GHz - 3 GHz
300 KHz to 9 GHz
0 - 50 Volts
Multiplexer
RF/Microwave
16
10
View More
Frequency:
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range:
300 KHz to 9 GHz
Inputs/Outputs:
0 - 50 Volts
Module Type:
Multiplexer
RF/Microwave
Number of Channels:
16
Ports:
10
Switch Configuration:
2X16 full cross bar
Switch Type:
RF Matrix Switch

Standard Configurations

 M9146A PXI RF Multiplexer: 3 GHz, Dual 1x4, 50 Ω, Terminated

Interested in a M9146A?

Want help or have questions?