Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3
M9010A PXIe 10-Slot Chassis with Gen 3 performance, 8 PXIe Hybrid slots
Starting from
Highlights
The M9010A PXIe 10-slot Gen 3 chassis delivers flexibility, compatibility, and performance in a smaller form-factor ideal for bench-top applications. With 8 PXIe hybrid slots, it gives the system designer flexibility to mix and match the number and location of PXIe and hybrid-compatible modules. The maximum performance, PCIe® switch fabric can operate up to Gen 3 providing up to 24 GB/s of system data bandwidth. The new cooling design provides exceptional per-slot cooling while at the same time producing much less fan noise than the typical PXI chassis. It is also designed for easy maintenance and has features for combining multiple chassis together or integrating with other non-PXI instrumentation
Applications
- Aerospace and Defense
- Electronic test
- Communications
Functionality
- 10 total slots; including 8 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
- 8 PXIe Hybrid Slots
- 830 W total DC power (220-240V input) and 42 W/ slot cooling
- Powerful cooling with low fan noise
- Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
- High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)
- Multi-chassis power-sequencing and front panel external trigger inputs/outputs
- Specified up to 55 ºC and 10,000 ft operating conditions
Performance characteristics
- Advanced PCIe switch fabric that operates up to Gen 3 speeds and provides x8 links to module slots
- Backplane speeds of up to 24 GB/s from an external controller to the PXIe module slots
- Ultra-quiet, high capacity cooling
Key Specifications
Form Factor
Chassis
Maximum Frequency
n/a
Platform
PXIe
Slots
10
Type
Chassis
Form Factor
Maximum Frequency
Platform
Slots
Type
Chassis
n/a
PXIe
10
Chassis
View More
Form Factor:
Chassis
Maximum Frequency:
n/a
Platform:
PXIe
Slots:
10
Type:
Chassis
Interested in a M9010A?
Extend the Capabilities for your PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3
Featured Resources
Related Products
Want help or have questions?