Highlights

Accelerate Radio Manufacturing

Digital 2-way radios being developed for the radio market bring new testing challenges and hurdles to overcome for manufacturers and depot testing. Radio technologies are requiring wider bandwidths, higher frequencies, and multiple radio format capabilities.

Keysight’s M8920B Radio Test Set supports many formats by combining PXI hardware with application-specific software in a single flexible and scalable chassis, providing broad multi-format coverage for next-generation radio testing. It has a scalable modular architecture for efficient and complete test development and execution needed for the manufacturing and radio maintenance environment. It also supports general-purpose measurements and commercial standards (LTE, WLAN, Bluetooth® , 5G) for next generation radio test. Using the Keysight KS83120B Analog Land Mobile Radio Test Plugin, you can automatically test your radios with no programming required.

Application:

  • RF and audio signal generation and analysis for military, public safety, and avionics radios
  • Analog/digital signal format measurements including APCO P25, Tetra, DMR, and dPMR
  • Commercial communications standards like WiFi, Bluetooth®, LTE, and 5G are also supported

RF/AF Spectrum

  • Tx and Rx measurements: hum and noise, SINAD and THD, SNR, sensitivity, modulation quality
  • General-purpose measurements and commercial standards supported (LTE, WLAN, Bluetooth®, 5G)
  • 100 kHz to 6 GHz frequency range with standard 300 MHz bandwidth 

Using Keysight’s new N9093 Radio Test Software gives access and control of multiple key instruments on one screen while viewing a variety of critical measurements at the same time.

The M8920B is a hardware bundle of a Vector Transceiver, RF Interface and Audio modules, the user also needs the Radio Test SW (N9093EM0E) plus a PXIe chassis and controller to complete this testing solution. Adding the M9472A 200-watt interface module will enable testing higher power radios with the M8920B.

Key Specifications

Bandwidth
300 MHz
Form Factor
Benchtop
Generator/Analyzer Bandwidth
Up to 300 MHz
Maximum Frequency
6 GHz
Platform
PXIe
Slots
10
Bandwidth
Form Factor
Generator/Analyzer Bandwidth
Maximum Frequency
Platform
Slots
300 MHz
Benchtop
Up to 300 MHz
6 GHz
PXIe
10
View More
Bandwidth:
300 MHz
Form Factor:
Benchtop
Generator/Analyzer Bandwidth:
Up to 300 MHz
Maximum Frequency:
6 GHz
Platform:
PXIe
Slots:
10
Type:
Radio Test Set
M8920A PXIe Radio Test Set

Interested in an M8920B?

Featured Resources for M8920B Radio Test Set

View All Resources

View All Resources

Want help or have questions?