Highlights

Do more with non-signaling hardware platform E6680E wireless test set - not only RF performance verifications but also PHY and MAC messaging and timing analysis with WaveJudge software

Choose bandwidth and frequency range based on your needs today and be confident that the hardware will support your needs tomorrow.

  • Select one of three bandwidths: 200 MHz, 400 MHz, and 800 MHz
  • Choose your maximum frequency: 6 GHz or 7.3 GHz
  • Easily upgrade bandwidth and frequency later using software licenses without removing the E6680E hardware from the production line

Optimize your test cases in manufacturing with up to 4 transceivers and 16 ports.

  • Verify three Wi-Fi bands – 2.4 GHz, 5 GHz, and 6 GHz – on any port
  • Configure each port as half duplex or full duplex
  • Connect once to test each antenna of your device

Simplify your production test system configuration with internal switching between ports.

  • Eliminate the need for external switches and splitters with built-in RFIO hardware
  • Verify many test cases with flexible configurations
  • Easily test multiple devices and antennas
  • Reduce test time and test system maintenance

Verify multiple wireless technologies on CPE or mobile devices.

  • 802.11be, 802.11ac/ax, and 802.11a/b/g/j/p/n/af/ah
  • Bluetooth® version 2.1+ EDR, Low Energy (BLE) (4.0 and 4.2), 5.0, and 5.1
  • 802.15.4 short-range communications such as Zigbee
  • 5G NR
  • LTE/LTE-Advanced FDD and TDD, and V2X
  • W-CDMA/HSPA+ and GSM/EDGE/Evo

Get deeper insight with SJ001A WaveJudge software for PHY and MAC messaging and timing analysis

  • Capture IQ data directly on the E6680E platform with the SJ001A WaveJudge software
  • Enable PHY/MAC messaging and timing analysis and correlated RF analysis without costly signaling test equipment
  • Identify the issues seen during the test and troubleshoot MIMO and MLO scenarios
KeysightCare Logo

Key Specifications

Bandwidth
800 MHz
Bandwidth Options
200 MHz
400 MHz
800 MHz
Connector Type
Type-N
Form Factor
Benchtop
Frequency Range
380 MHz to 7.3 GHz
Max. Bandwidth
800 MHz
Bandwidth
Bandwidth Options
Connector Type
Form Factor
Frequency Range
Max. Bandwidth
800 MHz
200 MHz
400 MHz
800 MHz
Type-N
Benchtop
380 MHz to 7.3 GHz
800 MHz
View More

Interested in an E6680E?

Want help or have questions?

Malaysia