What are you looking for?
E36233A 400W Autoranging Dual Output Power Supply, 30V, 20A
400W Autoranging Dual Output Power Supply, 30V, 20A
Starting from
E36233A provides more useable power with autoranging architecture, dual output in a bench friendly design with full programmability; LAN, USB and GPIB interface.
Claim Reward When You Purchase a Power Product
Choose an exclusive free gift to complement your purchase of a power product for a limited time.
Highlights
Output Rating- 400 W
- Output 1: 200 W, 0 to 30 V, 0 to 20 A
- Output 2: 200 W, 0 to 30 V, 0 to 20 A
Programming Accuracy ± (% of output + offset)
- Voltage: 0.03% + 4 mV
- Current: 0.1% + 6 mA
Ripple and Noise (20 Hz to 10 MHz)
- Normal Mode Voltage: <350 µVrms / 4.5 mV p-p
- Normal-mode current: <1 mA rms
Readback Accuracy ± (% of output + offset)
- Voltage: 0.03% + 4 mV
- Current: 0.1% + 6 mA
- Low Range Current, 100 mA: 0.25% + 160 uA
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?