What are you looking for?
D9010HSPO Infiniium Offline – High Speed Protocol Software Bundle
Faster and simpler high-speed serial debug bundle which combines over 20 of the most popular interfaces into one
Starting from
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
Highlights
This is a high-speed serial bus decode bundle for D9010BSEO Infiniium Offline, which is a prerequisite for this application. It is the offline equivalent of our D9010PCIP, D9010MCDP, D9010MPLP, D9010MPMP, D9010EKRP, and D9010USBP options. This bundle includes powerful decoding for the following serial bus standards: SATA, SAS, MIPI® (all C-PHY, D-PHY and M-PHY protocols), 10G-KR, PCI Express® Gen 1, 2 and 3, USB 2.0/3.0/3.1/3.2, 8b/10b, Ethernet 100BASE KR/CR and DDR 1/2/3.
- Get your high speed serial debug done faster and simpler by using this package, which combines over 20 of the most popular interfaces into one
- Set up your scope to show specific protocol decoding in less than 30 seconds with an auto setup feature
- Get access to a rich set of integrated protocol-level triggers – see datasheet for a complete list
- Save time and eliminate errors by viewing packets at the protocol level
- Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
- For detailed information on the decode and trigger settings, please refer to the datasheet. For help using the software applications, refer to the Infiniium help guide.
Free Trials
Get a 30-day trial license for D9010HSPO.
This application lets you analyze oscilloscope data offline on your PC.
Interested in a D9010HSPO?
Extend the Capabilities
Featured Resources
Want help or have questions?