What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ
Enables accurate dynamic current measurement up to 15 A for the CX1104A selectable shunt current sensor.
Starting from
HIGHLIGHTS
- A shunt resistor for CX1104A selectable shunt current sensor
- Up to 15 A dynamic current measurement
- Flat frequency response up to 20 MHz
- Insertion resistance: 5.5 mΩ
- Calibrated sense resistor enabling accurate measurement
- 5 pairs of wire piece included
The CX1211A Resistive Sensor Head is a sensor head for CX1104A selectable shunt current sensor. It includes a calibrated shunt resistor enabling accurate dynamic current measurement up to 15 A and 20 MHz wide bandwidth. The insertion resistance including the shunt resistor is typically 5.5 mΩ. 5 pairs of short wire piece are included for your quick measurement, and the banana adapter bundled with the CX1104A can be used for measurement using standard banana cables.
Interested in a CX1211A?
Featured Resources for CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ
Want help or have questions?