AC6900 Series three-phase power sources provide a complete AC and DC power solution combing a reliable source and accurate power measurements

Highlights

Keysight’s AC6900 Series three-phase power sources provide a complete AC and DC power solution by combining the capabilities of a multimeter, harmonic analyzer, and power analyzer in one instrument.

Output

  • choice of single, two, and three-wire connections
  • AC, DC, or AC plus DC mode
  • maximum AC voltage at 320 Vrms 
  • maximum DC voltage at 452 V
  • frequency up to 550 Hz

Built-in tests

  • power line disturbance
  • output sequencing
  • harmonic analysis
  • built-in waveform generation

Protection

  • current protection, over, and under-voltage
  • output inhibit Programming
  • soft start / stop function
  • analog and digital control
  • LAN (LXI core), USB, and optional GPIB

Extend the Capabilities of Your Product

Want help or have questions?