Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AresONE 800GE-2P-OSFP-M, 2-Port, Full Performance – 944-1415
Two-, four-, and eight-port QSFP-DD800 and OSFP800 test solutions
Starting from
The Keysight AresONE 800GE-2P-OSFP-M includes a two-port, full-performance fixed chassis with built-in OSFP800 800GE (PAM4) physical interfaces.
Highlights
Keysight AresONE supports Layer 1 to 3 testing from 10GE to 800GE on a single platform. It offers PAM4 and NRZ signaling, with 106.25 Gb/s host electrical lane signaling and can downshift to 53 Gb/s, 26 Gb/s, and 10 Gb/s for lower-speed Ethernet. The platform includes all necessary forward error correction (FEC) types and comprehensive performance statistics.
Improve interoperability, link stability, and robustness testing with Keysight-developed intellectual property for 800GE and 400GE. Key elements include MAC, PCS, FEC symbol error correction distribution, FEC error injection and statistics, and PAM4 Rx eye histogram analysis. You can do the following:
- Achieve 6.4 Tbps of line-rate traffic per eight-port chassis with the option to synchronize multiple chassis to test 51.2 Tbps bandwidth and beyond switching platforms.
- Leverage a 2 RU fixed-chassis form factor that optimizes power and cooling requirements, with support for optical transceivers that require up to 20 W per port.
- Complete Layer 2 to 3 protocol emulation with the Keysight IxNetwork software, including the Keysight AI fabric test solution.
- Get flexible reduced- and full-performance models with port and performance upgrade options to grow your system’s capabilities as your requirements expand over time.
- Experience seamless compatibility with the Ethernet Technology Consortium 800 Gigabit Ethernet (GbE) v1.1 and IEEE 802.3df 2024 specifications.
Extend the Capabilities of Your Product
Want help or have questions?