Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
909E Coaxial Termination, DC to 3 GHz, 75 Ohms
Terminate a 75 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
Starting from
HIGHLIGHTS
Superior RF Performance
- Maximum SWR at 3 GHz: 1.02
- Maximum Power: 0.5 W avg/ 100 W peak
The Keysight 909E is a precision, low-reflection dc to 3 GHz load for terminating a 75-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.
Interested in a 909E?
Featured Resources for 909E Coaxial Termination, DC to 3 GHz, 75 Ohms
Want help or have questions?