Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency response: ±0.3 dB to 12.4 GHz, ±0.6 dB to 20 GHz, ±1.5 dB from a -3.3 dB linear slope starting at 20 GHz to 26.5 GHz
- Maximum SWR: 1.2 to 4 GHz, 1.5 to 18 GHz, 2.2 to 26.5 GHz
- Low-level sensitivity: > 0.5 mV/uW to 18 GHz, > 0.18 mV/uW to 26.5 GHz
- Maximum operating input power: 200 mW
- Typical short-term maximum input power (< 1 minute): 1 W
- Noise: < 50 uV
- Output polarity: negative
- Input connector: 3.5 mm male
The Keysight 8473C Low-Barrier Schottky Diode (LBSD) detector has been widely used for many years in a variety of applications including leveling and power sensing . It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking.
Interested in a 8473C?
Featured Resources for 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
Want help or have questions?