What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz
Offers outstanding performance for most connector saver and interconnect needs
Starting from
Offers outstanding performance for most connector saver and interconnect needs.
Highlights
The Keysight 83059C instrument-grade 3.5-mm coaxial adapter offers outstanding performance to 26.5 GHz. With SWR typically better than 1.05, this adapter is ideal for most connector saver and interconnect needs.
Type
- Connector Type: 3.5 mm male, 3.5 mm female
Superior RF Performance
- Return Loss: 32 dB
Features
- Electrical Length: 23.1 mm (0.91 in)
- Overall Length: 25.7 mm (1.01 in)
- Diameter: 10.0 mm (0.39 in)
Extend the Capabilities of Your Product
Want help or have questions?