Support fast transfer speeds for high data throughput and easily attach to low-profile PCs.

HIGHLIGHTS

Features

  • PCI IEEE-488 interface for PCs
  • Transfer rates up to 900 KB/s
  • Dual processor support on the latest Windows operating system

Best for 

  • Maximum GPIB throughput for all configurations
  • Standard and low-profile brackets allow flexible connection

The Keysight 82350C is a high-performance IEEE-488 interface for 5V PCI-based PCs. Achieve better flexibility with its plug-and-play configuration and ability to be used in a low-profile PC with a bracket change.

Extend the Capabilities of Your Product

Want help or have questions?