What are you looking for?
34191A 2U Dual Flange Kit
Use this with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
Starting from
Use this with the 34194A Dual Lock Link Kit to mount two System II instruments side by side.
HIGHLIGHTS
- Rack Cabinet: System II or System II Plus works with the 34460A, 34461A, 34465A, 34470A, 34970A, 53131A, 53132A, 53181A, 33500 Series, 33600 Series and most other 2-slot, half rack sized Keysight products.
The Keysight 34191A (5063-9212) dual rackmount flange kit secures the instrument to the front of the System II cabinet. This kit can be used with the 34194A Dual Lock Link Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight 34191A dual rackmount flange kit is compatible with the Keysight 34460A, 34461A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
Extend the Capabilities of Your Product
Want help or have questions?