Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16380C Capacitance Standard Set, 0.01uF to 10uF
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A)
Starting from
HIGHLIGHTS
- Terminal Connector: 4-terminal pair, BNC
- Dimensions (approx.): 142(W) x 88(H) x 112(D) [mm] (capacitors)
- Weight (approx.): 7.0kg (including case and 3 capacitors)
- Applicable Instrument: E4980A, E4980AL, E4981A, E4990A
The 16380C is a standard capacitor set consisting of three precision capacitors - 0.01uF (16385A), 0.1uF (16386A), 1uF (16387A),and an optional 10uF (16388A). These capacitors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.
Interested in a 16380C?
Featured Resources for 16380C Capacitance Standard Set, 0.01uF to 10uF
Want help or have questions?