Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
10074D Passive Probe, 10:1, 150 MHz, 1.5 m
Features a durable cable and a solid stainless steel probe body encased with a hard, fracture-resistant plastic
Starting from
Features a durable cable and a solid stainless-steel probe body encased with a hard, fracture-resistant plastic
Highlights
- Risetime (calculated): <2.33 ns
- Input resistance: 10 MOhm; (when terminated into 1 MOhm;)
- Input capacitance: 15 pF (approximate)
- Mains isolated: 500 V CAT I
- Post receptacle mains: 400 V CAT II
- Compensation range: 9-17 pF
The Keysight 10074D 150 MHz passive probe is a great choice if you are looking for high quality at a very reasonable price. This general-purpose probe gives you optimal performance with your 6000 Series 100 MHz models and 54620 Series oscilloscopes. Ruggedized for general-purpose measurements, the 10074C features a durable cable and a solid-stainless steel probe body encased with a hard, fracture-resistant plastic.
- General-purpose retractable hook tip - hooks onto wires and test points for hands-free probing
- Ground bayonet - provides short, flexible ground lead for high-frequency measurements
- General purpose alligator clip ground lead - allows for versatile grounding
- Color tags (2 tags in each color: orange, white, blue and green) - by placing tags at both ends of the probe cable, you can quickly identify your probes
Extend the Capabilities of Your Product
Want help or have questions?