What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9156C PXI Hybrid Coaxial Switch Firmware Update
- Open command prompt.
- Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9156_A_00_01.exe”.
- Then type in the command, example: M9156_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
- Restart the instrument after the firmware upgrade is completed.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2010-12-03 | A_00_01 | M9156C firmware version A_00_01 |
Release Date | Version |
---|---|
2010-12-03 | A_00_01 |
Version Description |
---|
M9156C firmware version A_00_01 |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- M9156C
No previous versions available
SHOW MORE