What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SL1220A AC / Grid Test Sequencing Plugin
The SL1220A is a software plugin to the KS8400B PathWave Test Automation Platform. The SL1220A enables advanced test sequences to be created by the user and executed on the SL1200A Series Regenerative AC Emulators. A license for KS8400B is required to use the SL1220A plugin.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
Release Date | Version | Version Description |
---|---|---|
2023-08-11 | 2.1.11+31decb14 | Adds support for SL1214A and SL1215A dual-range models. Adds support for 20kHz sample rate logging. Various bugfixes and enhancements. |
Release Date | Version |
---|---|
2023-08-11 | 2.1.11+31decb14 |
Version Description |
---|
Adds support for SL1214A and SL1215A dual-range models. Adds support for 20kHz sample rate logging. Various bugfixes and enhancements. |
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
- Open KS8400 Package Manager to verify installation.
- Open PathWave License Manager to install license.
Licensing
- Requires a License.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
- Open KS8400 Package Manager to verify installation.
- Open PathWave License Manager to install license.
Licensing
- Requires a License.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
- Open KS8400 Package Manager to verify installation.
- Open PathWave License Manager to install license.
Licensing
- Requires a License.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
SHOW MORE